Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM20 End Panel, for MM20824 channel rack behind a MM20VMD806 manager
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: End Panel
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: End Panel
Dimensions
Depth (US): 96
Diameter (Metric):
Height (Metric): 412.75 mm
Height (US): 16.25"
Length (Metric):
Width (Metric): 111.76 mm
Width (US): 4.4"
Height: 16.25"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant