text.skipToContent text.skipToNavigation

MM20 Zero-U Horizontal Manager - for MM20 12 in W VMD style managers - White

MM20HMZRU12-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Zero rack unit horizontal managers slide into the slots in the Mighty Mo 20 fingers and provide support for fiber and copper cables exiting horizontal equipment modules. They toollessly lock into place with the 19" version mounting between 2 vertical managers in front of the equipment. Internal versions are sized to fit inside the vertical managers and provide a continuous horizontal path across the front of the racks and managers.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Zero ““U”” cable support: Panels slide into the slots of the vertical manager fingers to create a shelf for supporting switch cables.
  • Sturdy panel design: Snap into place in front of switches with no hardware allowing easy removal when replacing equipment cards or fan trays.

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875218210
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 11.25 in
Product Depth US 3.9 in
Product Height US 0.6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;