Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM20 VMD Finger Covers, for 9' MM20VMD managers
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Finger Covers
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Finger Covers
Dimensions
Depth (US): 8
Diameter (Metric):
Height (Metric): 2514.6 mm
Height (US): 99"
Length (Metric):
Width (Metric): 12.7 mm
Width (US): 0.5"
Height: 99"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant