text.skipToContent text.skipToNavigation

Discontinued - MM20 Vertical Manager with Latches, 4" W x 6.12 in Deep for 8 ft MM20 racks, Black

MM20VML804-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 67ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Wire frame and hinged latches allow easy access during moves, adds and changes. An efficient and economical choice for small to mid-size networks.
Color Black
Width 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recommended fill capacity of up to 160 Category 6 patch cords at 40% fill: See patch cord capacity data sheet for full chart.
  • Hinged access latches: The latches allow easy access during moves, adds and changes.
  • All necessary hardware included: No need to purchase additional tools.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875216315
Country Of Origin United States
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;