text.skipToContent text.skipToNavigation

Mighty Mo® 20 Vertical Manager with Cover - 10 in W x 13.62 in D for 7 ft MM20 racks

MM20VMS710-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The wire frame and rack unit finger design promotes efficient routing of patch cords between racks. Dual hinged snap-on covers allow easy access during moves, adds and changes. A 6” wide cage is supplied with four cable management spools and 12 bend-limiting clips.
Color Black
Width 10.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Vertical cage with individual rack unit fingers: Provides organized method for routing and storage of patch or cross connect cable between racks.
  • Dual snap on hinged covers: The door allows easy access during moves, adds and changes.
  • Mounted on the front flange between the Mighty Mo 6 racks when two or more are installed in a row, on a single rack or the end of a row: 6”” and 10”” widths create a channel between racks for front to back routing of equipment cables and patch cords.
  • 6”” and wider are supplied with four slack storage spools and 12 bend limiting clips: Improved bend limiting control for copper and fiber cords.
  • All necessary mounting hardware included: Hanger clips hold the cage in place for easy and quick one person installation.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875216360
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 10.0 in
Product Depth US 8.62 in
Product Height US 77.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;