text.skipToContent text.skipToNavigation

Mighty Mo 20 Waterfall Extension - 19.12 in W x 4.5 in H fits any MM20 waterfall

MM20WFE-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 white Waterfall Extension increases the height of the front flange of the Mighty Mo waterfall by 2.25 inches when additional cable capacity is required. Fits any Mighty Mo 20 waterfall.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slips onto Mighty Mo front waterfall
  • Increases the height of the front flange by 2.25”” for additional cable capacity.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875210115
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Type Rack
Dimensions
Product Width US 19.12 in
Product Depth US 0.4 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;