Menu
Search
Menu
MM6 Cable Management Racks, 10.5 channel depth, 8'
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo 6
Type: Cable Management Racks
Component Type: Channel Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Capacity Weight (US): Static capacity 2,000 lbs
Depth (Metric): 521 mm
Diameter (Metric): Mighty Mo 6
Height (Metric): 2.5 m
Height (US): 98"
Width (Metric): 603 mm
Rack Units: 51
Technical Information
Patent No: D360,189
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
You Might Like
Walkerflex Wiring System
Walkerflex Wiring System
WFX