NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Bend Limiting Clip, set of 12
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Bend Limiting Clip
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 83 mm
Height (Metric): 25.4 mm
Height (US): 1"
Width (Metric): 34 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources