NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Cable Management Spool, set of 4 , 11" long for 10" vertical management cage with door
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Cable Spools
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 283 mm
Depth (US): 11.14"
Height (Metric): 97 mm
Height (US): 3.83"
Width (Metric): 98 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant