NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Cable Trough
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Cable Trough
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Cable trough
Finish Plating 1: Black powdercoat
Material 1: 16GA (.06) Cold rolled steel
Dimensions
Depth (Metric): 152 mm
Height (Metric): 151 mm
Height (US): 5.95"
Width (Metric): 483 mm
Rack Units: 4
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources