NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Vertical Cable Management Cage
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Vertical Managers
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Vertical management cage
Component 2: Swing latch and slide
Component 3: Mounting brackets
Component 4: Screw receptacle inserts #10 x .375 square
Component 5: Screw #10 x 1/2"
Finish Plating 1: Powercoat black
Finish Plating 2: Black with white silkscreen
Finish Plating 3: Painted black
Finish Plating 5: Zinc
Material 1: .1875 Wire
Material 2: ABS 94-V0
Material 3: 16 GA (.060) Cold rolled steel
Material 4: Nylon
Material 5: Steel
Dimensions
Depth (Metric): 152 mm
Height (Metric): 2.0 m
Height (US): 77.18"
Width (Metric): 102 mm
Technical Information
Patent No: 6,365,834
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant