News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
MM6 Vertical Cable Management Cage with dual hinged covers, 6" x 7" x 7'
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Vertical Managers
Component Type: Vertical Manager with Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Vertical management cage
Component 2: Cover
Component 3: Clip, finger
Component 4: Cable management finger sections
Component 5: Bracket, end mount
Finish Plating 1: Powercoat black
Finish Plating 2: Medium texture black
Finish Plating 3: Black
Finish Plating 4: Black
Finish Plating 5: Painted black
Material 1: .175 Wire
Material 2: .060 Aluminum
Material 3: polycarbonate
Material 4: Polycarbonate
Material 5: 16 AWG (.060) Cold rolled steel
Dimensions
Depth (Metric): 166 mm
Height (Metric): 2.0 m
Height (US): 77.19"
Width (Metric): 153 mm
Technical Information
Patent No: 6,946,605 7,026,553
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant