Menu
Search
Menu
Mighty Mo Overhead Cable Pathway Rack, 8RU, 19 panel mounting, 23.6"W x 18.1" H x 9" D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Overhead Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Overhead Panel
Component 2: Bracket
Component 3: Spacer
Component 4: Speed Nut
Component 5: P/P Mounting Srews
Finish Plating 1: Black with white silkscreen
Finish Plating 2: Black
Finish Plating 3: Black
Finish Plating 4: Black
Finish Plating 5: Black
Material 1: .125 Aluminum
Material 2: .125 Aluminum
Material 3: 3/16 (.187) Aluminum
Material 4: Polycarbonate
Material 5: Steel
Dimensions
Depth (Metric): 228.60 mm
Height (Metric): 460 mm
Height (US): 18.1"
Width (Metric): 600 mm
Rack Units: 8
Technical Information
Patent No: Patent pending
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources