NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Q-Series Vertical Manager, 6' H x 4" wide, double sided
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: Black
Product Series: Q-Series
Type: Vertical Manager
Assembly/Installation Information
Assembly Required: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 2:
Material 1: ABS plastic
Dimensions
Depth (Metric): 444.50mm
Depth (US): 17.50"
Height (Metric): 1828mm
Height (US): 6'
Length (Metric): 1828mm
Length (US): 6'
Width (Metric): 101.60mm
Width (US): 4"
Rack Units: 38
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant