text.skipToContent text.skipToNavigation

Wire cage kit - Q-Series Manager - kit of 4 - 4 in width

QVMDCK4 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wire Cage Kit for Q-Series Vertical Managers
Color Black
Width 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rugged wire cages, which double as cable tie locations
  • Snap fit tool-less assembly
  • Cable tie points front and rear.

Specifications

General Info
Product Line Ortronics
UPC Number 662875963868
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 3.0 in
Product Depth US 0.75 in
Product Height US 5.65 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;