NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
M6 Adjustable Dual Equipment Rack, 84"H x 20.19"W x 21.00" - 32.00"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Standard EIA
Type: Standard Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 533 mm - 813 mm
Depth (US): 21" - 32"
Height (Metric): 2.13 m
Height (US): 7'
Width (Metric): 513 mm
Width (US): 20.19"
Rack Units: 45
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources