text.skipToContent text.skipToNavigation

Discontinued - Adjustable Dual Equipment Rack - 84 in H x 20.19 in W x 15.00 in - 20.00 in D

19-84-T4SDA1520 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Adjustable Dual Equipment Rack, 84''H x 20.19''W x 15.00'' - 20.00''D, 45RU, 1000 lb. load rating, black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Self-supporting and self-squaring base
  • Assembles quickly and easily
  • Top angles and patented reinforced base are standard
  • Depth adjusts in 1/2”” increments
  • Mounting holes are roll threaded for 12-24 hardware
  • Allows excellent cable management opportunities
  • Constructed of 6061-T6 structural grade aluminum
  • Equipped with standard 1/2”” junctioning holes for securing multiple-rack lineups
  • Meets EIA-310 standards
  • Mounts 19”” equipment and includes cross-recessed black panel mounting screws
  • Listed to the UL 1863 Standard for Communication Circuit Accessories
  • Static Load Capacity of 1000 lbs.

Specifications

General Info
Product Line Ortronics
UPC Number 662875581260
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 20.24 in
Product Height US 84.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What vertical cable managers works with this rack

Asked by: Kevin
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_19-84-T4SDA1520, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT