text.skipToContent text.skipToNavigation

Adjustable Dual Equipment Rack - 96 in H x 20.19 in W x 21.00 in - 32.00 in D

19-96-T4SDA2132 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 67ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Adjustable Dual Equipment Rack, 96''H x 20.19''W x 21.00'' - 32.00''D, 51RU, 1000 lb. load rating, black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Ortronics
UPC Number 662875682523
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 20.19 in
Product Depth US 21.0 in
Product Height US 96.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;