NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Standard Equipment Rack, 23 ", Clear, 72.00"H, 3" Channel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Clear
Product Series: Standard EIA
Type: Standard Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 382 mm
Depth (US): 15.00"
Height (Metric): 1.8 m
Height (US): 72.00"
Width (Metric): 615 mm
Width (US): 24.19"
Rack Units: 38
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources