Menu
Search
Menu
23" DirectPath Cable Management Rack, 3" Channel, 18"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Product Series: Standard EIA
Type: Cable Management Racks
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Dimensions
Depth (Metric): 457 mm
Depth (US): 18.00"
Height (Metric): 2.1 m
Height (US): 84.00"
Width (Metric): 618 mm
Width (US): 24.19"
Rack Units: 45
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources