text.skipToContent text.skipToNavigation

Standard Vertical Cable Management Cage with Cover - 3.75 in W x 6.58 in D x 8 ft H

SVMS804 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounts to the side of a standard EIA rack. The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager. Dual snap on hinged covers allow easy access during moves, add, and changes. Available in single-sided and double-sided versions.
Width 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts to the side of a standard EIA rack
  • The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager
  • Dual snap on hinged covers allow easy access during moves, adds and changes
  • Includes all hardware necessary to mount to the side of a standard EIA rack

Specifications

General Info
Product Line Ortronics
UPC Number 662875713043
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 4.0 in
Product Depth US 6.59 in
Product Height US 87.47 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;