Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Swing-EZ Wall Rack, Black, 25.00"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Swing-EZ
Type: Wall Mount Racks
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 636 mm
Depth (US): 25.00"
Height (Metric): 538 mm
Height (US): 21.00"
Width (Metric): 507 mm
Width (US): 19.75"
Rack Units: 11
Cord Information
Assembly Type: VCXV
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources
Resources
Customer Drawing No.