text.skipToContent text.skipToNavigation

Swing-EZ Wall Rack - Heavy Duty - Black - 25.00 in D

19-21-T25DHYDTB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

19.75''W x 24.25''H x 25.00''D

Rack Units 11
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Swing-EZ Wall Racks offer flexibility: The 25" deep unit gives the flexibility of mounting equipment where space is a premium and a full size rack cannot be used for small offices.
  • Front swing gate with latch pins and bolts on both: Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
  • 12-24 threaded EIA hole pattern: Standards compliant to mount numerous types of 19" panels and equipment.
  • Side panels fold flat for shipping: Unfold for easy on site assembly.
  • Reinforcement pan attached to bottom of Swing-EZ: Sturdy and holds equipment up to 150lbs.
  • Base includes 3" feed through holes: Allows cable delivery from bottom of rack.
  • Self squaring assembly: No additional tools required
  • •Includes 12-24 mounting screws: Do not have to purchase as separate item

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875580898
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 19.75 in
Product Depth US 25.0 in
Product Height US 21.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;