text.skipToContent text.skipToNavigation

Hinged Wall Mount Bracket 7””H x 19””W x 6””D, 4 RU

604004068 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® hinged wall mount brackets meet smaller system requirements and allow easy access to the rear of the panels. Holes in back allow for rear cable feed
through. These brackets are available in four heights, with 19 in #12-24 threaded EIA pattern Fully assembled – Black

Rack Units 4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Space saving: Meets smaller system requirements when a full size rack isn't necessary
  • Hinged: Permits easy and convenient access to rear of panel
  • Rear access hole: Allows cables to be fed from behind
  • Keyhole mounting: Installs easily, quickly and allows unit to be mounted with hinge on the left or right
  • #12-24 threaded EIA hole pattern: Standards compliant to mount numerous types of 19" panels and equipment

Specifications

General Info
Product Line Ortronics
UPC Number 662875030096
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;