NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Wall Mounted Relay Rack, 26" H
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Swing-EZ
Type: Wall Mount Racks
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Capacity Weight (US): 75 lbs
Depth (Metric): 457 mm
Height (Metric): 660 mm
Height (US): 26"
Width (Metric): 514 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources