Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Wall Mounted Relay Rack, 20.25 W x 50" H x 18" D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Wall Mount Racks
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Capacity Weight (US): 125 lbs
Depth (Metric): 457 mm
Height (Metric): 1.2 m
Height (US): 50"
Width (Metric): 514 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources