NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Wall Mount Rack, Fixed, 8RU, 17.75"H X 19.78"W X 12"D, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Standard EIA
Type: Wall Mount Racks
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Steel
Dimensions
Depth (US): 12"
Width (US): 19.78"
Height: 17.75"
Rack Units: 8
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources