text.skipToContent text.skipToNavigation

Wall Mount Rack - Fixed - 8RU - 17.75 in H X 19.78 in W X 18 in D - Black

WMRF-8-18 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A self-squaring rack for mounting virtually any data or telecommunications component, the fixed wall mount rack is quick and easy to assemble thanks to its self-aligning design.

Depth 18.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 8RU, 15RU and 30RU sizes: Provides a choice of a smaller foot print or more capacity.
  • Available in 12”” and 18”” depths: Shallow depth for tight spaces and deeper rack for equipment mounting.
  • Extra large cable openings at top and bottom: Prevents kinking and excessive bending of cables.
  • 12-24 threaded rails: Heavy duty threads for secure mounting.
  • Fifty 12-24 equipment mounting screws provided: No additional parts to order.
  • Black textured powder coat finish: Durable and rust-resistant.

Specifications

General Info
Product Line Ortronics
UPC Number 662875990307
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.78 in
Product Depth US 18.0 in
Product Height US 17.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;