Menu
Search
Menu
Double Equipment Shelf for Mighty Mo Racks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Shelves
Features: Vented
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Shelf
Finish Plating 1: Painted black - textured
Material 1: .080 Aluminum
Dimensions
Capacity Weight (US): 150 lbs
Depth (Metric): 610 mm
Height (Metric): 133 mm
Height (US): 5.25"
Width (Metric): 483 mm
Product Weight (US): 6.0 lbs
Rack Units: 3
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant