text.skipToContent text.skipToNavigation

Equipment Shelf - Vented - 23 in Mounting - 21.75 in D

ESV-23-4B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment shelves mount to 19” or 23” equipment
racks. Heavy -duty 16-gauge steel accommodates heavy
equipment. Patented shelves can be mounted upside
down. Shelves are vented to allow air flow beneath
mounted equipment. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable mounting:Works with either a 3" or 6" channel rack.
  • Supports miscellaneous equipment or test gear, ect.
  • Four point mounting : Additional equipment support.
  • Load rating: 150 lbs.

Specifications

General Info
Product Line Ortronics
UPC Number 662875555193
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 21.38 in
Product Depth US 21.75 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;