Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Connector
A Device that Establishes a Connection Between Two or More Units.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Availability
Product is available to buy on Legrand.us
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Outside Diameter
A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Product Width
The overall width of the product.
Product Height
The overall height of a product.
Finish
The finish of the product itself.
Product Length
The overall length of a product.
MATERIAL
Material of the product.
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Conductor Material
The Material of Current Carrying Member of the Cable
A/V Cables
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 10mAC2M10BK On-Q10 Meter HDMI cable w/Ethernet (32.8ft)$149.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 7mAC2M07BK On-Q7.5 Meter HDMI cable w/Ethernet (24.6ft)$69.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.18Gbps Active Copper HDMI Cable, 15mACAA15BK On-QThe 18 Gbps Active Copper HDMI Cables from Legrand distribute high definition HDMI signals up to 15 meters (50 feet).$239.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 5mAC2M05BK On-Q5 Meter HDMI cable w/Ethernet (16.4ft)$44.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.18Gbps Active Copper HDMI Cable, 10mACAA10BK On-QThe 18 Gbps Active Copper HDMI Cables from Legrand distribute high definition HDMI signals up to 15 meters (50 feet).$179.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-speed HDMI Cables with Ethernet, 15mAC2M15BK On-Q15 Meter HDMI cable w/Ethernet (49.21ft)$199.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 20mAC2M20BK On-Q20 Meter HDMI cable w/Ethernet (65.61ft)$299.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 4mAC2M04BK On-Q4 Meter HDMI cable w/Ethernet (13.12ft)$34.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 3mAC2M03BK On-Q3 Meter HDMI cable w/Ethernet (9.84ft)$24.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 2mAC2M02BK On-Q2 Meter HDMI cable w/Ethernet (6.56ft)$19.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.10Gbps High-Speed HDMI Cables with Ethernet, 1mAC2M01BK On-Q1 Meter HDMI cable w/Ethernet (3.28ft)$14.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.18Gbps Active Optical (AOC) HDMI Fiber Cable, 10mAC2F10BK On-QUnlike copper HDMI cables that are distance-limited to 7 meters, the 18Gbps Active Optical (AOC) HDMI Cables from Legrand reliably distribute high definition HDMI signals up to 75 meters.$599.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.18Gbps Premium Certified HDMI Cables with Ethernet, 5mAC2AP5BK On-QThis in-wall rated, Premium High Speed HDMI Cable with Ethernet has been fully tested and certified through the Premium HDMI Certification program to ensure full support of 4K UltraHD televisons.$74.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.18Gbps Premium Certified HDMI Cable with Ethernet, 7mAC2AP7BK On-QThis in-wall rated, Premium High Speed HDMI Cable with Ethernet has been fully tested and certified through the Premium HDMI Certification program to ensure full support of 4K UltraHD televisons.$124.99
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.4K Premium Certified HDMI Cable, 1mAC4K1MBK On-Q4K Premium Certified HDMI Cable$19.99Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.8K Ultra High Speed HDMI Cable, 3mAC8K3MBK On-Q8K Ultra High Speed HDMI Cable$34.99Other Options Available