Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Weatherproof Two Gang Box, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Size: 2-gang
Type: Box
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CSA Standard: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Depth (US): 2.24"
Height (US): 4.50"
Width (US): 4.50"
Technical Information
Material: Aluminum
Capacity: 2-gang
Feeds: One half inch knockouts
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 110ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;