Menu
Search
Menu
1-Clamp, Standard Depth Rubber Portable Outlet Box, Yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Available Colors: Yellow, Black
Type: Rubber
Features: Portable
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (US): 3.16"
Length (US): 3.30"
Width (US): 2.50"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 125ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;