Menu
Search
Menu
1200 Series Cable Reel with 20A Quad Receptical Box <br> 20 Amp, 12 AWG, 25 Feet <br> For Lift/Drag Applications </br></br>
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Product Series: 1200 Series
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listed: Yes
Dimensions
Overall Dimensions (US): See Product Drawing for Dimensions
Cord Information
Cord Length US: 25 ft
Technical Information
Amps: 20
Operating Temperature (Celsius): -30° to 90°
Wire Gauge: 12 AWG 3C
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status:
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant