Menu
Search
Menu
1400 Series Cable Reel with Flying Lead <br> 25 Amp, 10 AWG, 30 feet <br> For Lift/Drag Applications </br></br>
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: 1400 Series
Listing Agencies/Third Party Certifications
CSA Listed: Yes
Dimensions
Overall Dimensions (US): See Product Drawing for Dimensions
Cord Information
Cord Length US: 30 ft
Technical Information
Amps: 25
Operating Temperature (Celsius): -30° to 90°
Wire Gauge: 10 AWG 3C
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status:
BAA