Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
1400 Series Cable Reel with Flying Lead <br> 20 Amp, 12 AWG, 50 feet <br> For Lift/Drag Applications </br></br>
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: 1400 Series
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listed: Yes
Dimensions
Overall Dimensions (US): See Product Drawing for Dimensions
Cord Information
Cord Length US: 50 ft
Technical Information
Amps: 20
Operating Temperature (Celsius): -30° to 90°
Wire Gauge: 12 AWG 3C
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status:
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant