text.skipToContent text.skipToNavigation

15A 120V/125V Combination Single-Pole Toggle Switch and Tamper-Resistant Single Receptacle, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our standard Pass and Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes. This tamper-resistant version features a dual mechanical shutter system to help prevent the insertion of foreign objects, making it much safer and more convenient than plastic outlet caps. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily accessible break-off separate or common feed.
  • One-piece heat-treated triple-wipe brass power contacts.
  • Two devices fit into the space of one.
  • Grounding combination devices meet NEC Requirements.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL20, UL498
Type Combination
Dimensions
Product Width US 1.32 in
Product Depth US 1.15 in
Product Height US 4.06 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Contact Configuration N-O
Operating Cycles 30000
Actuator Toggle
Connection Side wire
Contact Rating 120/125 VAC, 15 Amp
Amperage 15 A
Action SP & Recptacle
Number of Poles Single Pole
Voltage 120.0 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;