NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Standard Combination Two Gang Wall Plate
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Size: Standard
Type: Combination
Style: Smooth
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121704
UR: No
Technical Information
Material: 302/304 Stainless Steel
Capacity: 2-gang
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit