NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cover for 30A Turnlok® Watertight Receptacle
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Covers
Features: Watertight
Duty: Heavy Duty
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Standard: Yes
cULus: Yes
UL Listing No: Yes
Dimensions
Height (US): 4.60"
Width (US): 3.00"
Technical Information
Material: Plastic
Capacity: 30A Receptacle
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 171ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 141ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;