NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Thermoplastic Cover, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Type: Covers
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Height (US): 2.813"
Length (US): 4.75"
Technical Information
Material: Plastic
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA