Menu
Search
Menu
Weatherproof Stainless Steel Cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Covers
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121305
UR: No
Dimensions
Height (US): 4.50"
Width (US): 2.750"
Technical Information
Material: Stainless Steel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA