text.skipToContent text.skipToNavigation

Discontinued - Slimline Non-Metallic While-In-Use Cover, Horizontal, Single Gang, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Slimline While-In-Use Covers have a low-profilefood preparation, and lawn equipment.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant and non-conductive UV-rated poly-carbonate for long outdoor life
  • Protects device inside from rain, snow, and sleet
  • Vertical or horizontal design for maximum mounting adaptability
  • Low profi le : 1 9 /16 inch deep
  • No bending of the cord inside the cover
  • Adaptable for duplex and GFCI receptacles
  • Rated for 15 Amp
  • NEMA 3R rated
  • Wet location approved, Extra Duty rating
  • Complies with NEC: Article 406.9(B)(1)
  • Lockable
  • Easy Installation
  • cULus Listed, UL File E481898

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin India
Technical Information
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

dimensions (LxWxD) of WIUC1GHSL SLIMLINE NON-METALLIC WHILE-IN-USE COVER, HORIZONTAL, SINGLE GANG?

Asked by: whm55
Hello, thank you for your inquiry. The dimensions for this cover are 5.79 in x 4.32 in x 1.92 in. I hope this helps!
Answered by: Legrand Technical Support
Date published: 2020-12-09
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WIUC1GHSL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT