Discontinued - Trademaster CFL/LED/Incandescent Single Pole/3-Way Toggle Dimmer, Ivory | Sub TSDCL303PI
TDCL453PI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by TSDCL303PI
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control. The TDCL453P is convenient to operate with a standard ON/OFF toggle switch and separate dimming wheel for precise dimming control. Use specific suffix for color: W- white, BK- black, LA- light almond, I- ivory and no suffix for brown.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tough, impact-resistant thermoplastic housing.
- Power-failure memory.
- Superior heat management: no time wasting break off tabs.
- Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.
- Preset, Single Pole/3-Way
- For covering patents, see www.legrand.us/patents.
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TSDCL303PI | ||
Color | Ivory | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | RoHS, CSA Listed, UL Listed, cULus | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Amperage | 1.6 A | ||
Wattage | 450 W | ||
Voltage | 120.0 V | ||
Load | LED, CFL, Incandescent | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When mounting 2 rows of dimmers over each other, what is the recommended spacing between the 2 rows due to heat from the dimmer effecting the above one? Any redrating for the above row dimmers?
We have not performed any UL testing with this arrangement of product, so we cannot propose any recommended spacing.
Date published: 2022-07-08
Does this switch take up any more room than a conventional light switch? What is the cost per switch?
Thank you for your question regarding TRADEMASTER CFL/LED/INCANDESCENT SINGLE POLE/3-WAY TOGGLE DIMMER, LIGHT ALMOND(Model # TDCL453PLA).
The back body of this dimmer is slightly larger than a standard toggle switch but it will still fit into any standard size electrical box.
Pass & Seymour products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2018-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1