text.skipToContent text.skipToNavigation

Discontinued - Trademaster® CFL/LED|Incandescent Single Pole/3-Way Toggle Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TSDCL303PW

Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control. The TDCL453P is convenient to operate with a standard ON/OFF toggle switch and separate dimming wheel for precise dimming control. Use specific suffix for color: W- white, BK- black, LA- light almond, I- ivory and no suffix for brown.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough, impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.
  • Preset, Single Pole/3-Way
  • For covering patents, see www.legrand.us/patents.
  • Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  TSDCL303PW
Color White
Country Of Origin China
Application Sector Residential
Standard RoHS, CSA Listed, UL Listed, cULus
Type Dimmer
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Amperage 1.6 A
Wattage 450 W
Voltage 120.0 V
Load CFL, LED, Incandescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

When mounting 2 rows of dimmers over each other, what is the recommended spacing between the 2 rows due to heat from the dimmer effecting the above one? Any redrating for the above row dimmers?

Asked by: Tim
We have not performed any UL testing with this arrangement of product, so we cannot propose any recommended spacing.
Answered by: Legrand Technical Support
Date published: 2022-07-08

Does this switch take up any more room than a conventional light switch? What is the cost per switch?

Asked by: j1p3k
Thank you for your question regarding TRADEMASTER CFL/LED/INCANDESCENT SINGLE POLE/3-WAY TOGGLE DIMMER, LIGHT ALMOND(Model # TDCL453PLA). The back body of this dimmer is slightly larger than a standard toggle switch but it will still fit into any standard size electrical box. Pass & Seymour products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-05-30
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TDCL453PW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT