DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer, White
DRCL453PW
Pass and Seymour
DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient Operation - Combines ON/OFF Decorator style switch with separate slider for dimming control
- Constant memory returns lights to previous level after a power failure
- Sleek, ergonomic design that matches well with other decorator products
- Higher ratings
- Single pole and 3-way operation
- Screw-pressure-plate back wire terminals to save time, space and money
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Locator Light | ||
Switch Type | Push, Rotary | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 1.74 in | ||
Product Depth US | 1.28 in | ||
Product Height US | 4.19 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 4.5 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Voltage | 120 V |
Resources
Cutsheet
Supporting Document
Installation Instructions
Sell Sheet
Reviews
Rated 5 out of
5
by
David Dobson from
100% satisfied, doesn’t get any easier than this.
Super easy install, I have several of these and they work great!
Date published: 2023-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this a wet listed dimmer switch?
This device is not recommended for wet locations
Date published: 2023-08-18
How to adjust dimmer trim span on the Lagrand DRCL453PWCCV4
Hello,
Please review the attachment that references how to calibrate the DRCL453PWCCV4.
Best Regards,
Technical Support
Date published: 2023-07-04
Bazaarvoice SAP Hybris Integration Version 2.8.1