NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Leandro Fluorescent Ballast Preset Dimmer, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Light Almond
Product Series: Leandro
Type: Fluorescent
Number Of Poles: 1 , 3-way
Style: Decorator
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: Yes
UR: No
Dimensions
Depth (US): 1.37"
Height (US): 4.25"
Width (US): 1.68"
Technical Information
Volts: 120V
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution
Resources

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit