text.skipToContent text.skipToNavigation

Discontinued - Trademaster Fluorescent Toggle Dimmer, Black | Sub TSDFB83PBK

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TSDFB83PBK

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough, impact-resistant thermoplastic housing.
  • Matches appearance of standard P&S toggle switch.
  • Uses conventional 3-way wiring when used in conjunction with a 3-way switch.
  • Specially designed capacitive circuitry to virtually eliminate fan motor ''hum''.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  TSDFB83PBK
Color Black
Country Of Origin China
Application Sector Residential/Commercial
Standard cULus, RoHS
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Amperage 8 A
Voltage 120.0 V
Load Fluorescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;