Leandro Incandescent Preset Dimmer, Black
D600MBKV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enables full dimming control from up to 30 locations using the matching remote dimmers.
- Constant memory returns lights to previous level after power failure.
- LED indicators keep you informed. Green LEDs indicate preset level and current light level. Red LED night light glows when load is OFF.
- Easy operation -- Tap up once for preset, twice for full ON. Tap down once for full OFF. Hold paddle up to raise lights, down to lower.
- Sleek, ergonomic P&S Decorator style matches other Decorator devices.
- Unobtrusive preset selection button helps prevent accidental setting changes.
- Elegant fade ON and OFF extends bulb life. Easy on the eyes, too.
- Installs easily using the same wiring as conventional 3-way switches.
- Change light level without affecting preset.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | HCL453PMMW | ||
Color | Black | ||
Country Of Origin | United States |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 118542 | ||
cULus Listed | Yes |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1