text.skipToContent text.skipToNavigation

Discontinued - Rotary R Series Dimmer, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  DRCL453PI

RFI Rotary Dimmer 600W
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slimmer design -- the trimmest rotary dimmers, 1/4 in. less depth than the leading competitor's models.
  • Easy-to-grip knob with soft, contemporary curves goes with any d: cor. Interchangeable with older-style knobs.
  • Excellent RFI/EMI filtering performance -- won't impact sensitive electronic devices.
  • Pre-stripped leads speed termination.
  • No de-rating of 600 watt models in multi-gang applications.
  • Leaves more room in the box for faster, easier installation.
  • Makes small adjustments in lighting levels easier.
  • Illuminated models are easy to find in the dark.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  DRCL453PI
Color Ivory
Country Of Origin China
Application Sector Residential
Standard UL Listed
Type Dimmer
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  95219
cULus Listed  Yes
Technical Information
Operating Cycles 100000
Actuator Touch
Number of Poles Single Pole
Wattage 600 W
Voltage 120.0 V
Load 600 Watt

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;