Rotary R Series Dimmer, White
R600WV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
RFI Rotary Dimmer 600W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Slimmer design -- the trimmest rotary dimmers, 1/4 in. less depth than the leading competitor's models.
- Easy-to-grip knob with soft, contemporary curves goes with any d: cor. Interchangeable with older-style knobs.
- Excellent RFI/EMI filtering performance -- won't impact sensitive electronic devices.
- Pre-stripped leads speed termination.
- No de-rating of 600 watt models in multi-gang applications.
- Leaves more room in the box for faster, easier installation.
- Makes small adjustments in lighting levels easier.
- Illuminated models are easy to find in the dark.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | DRCL453PW | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 95219 | ||
cULus Listed | Yes |
Technical Information
Operating Cycles | 100000 | ||
Actuator | Touch | ||
Number of Poles | Single Pole | ||
Wattage | 600 W | ||
Voltage | 120 V | ||
Load | 600 Watt |
Resources
Cutsheet
Supporting Document
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1